The MLT6DSH-Q self-locking cable cleat speeds up installation with a unique self-locking head that secures into any position along the band's length. The smooth and safe cable banding passes through the head twice, providing additional strength in short circuit applications. The variable design is compatible with quad, trefoil, and multicore cables and certified to IEC61914:2015, tested up to 75.1kA peak fault current. Features 304 AISI SS, 5340N tensile strength, 152mm bundle capacity.
Product Type | Self-Locking Cable Cleat |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Overall Length (In.) | 41.5 |
Overall Length (mm) | 1.054 |
Body Width (In.) | 0.62 |
Body Width (mm) | 15.9 |
Body Thickness (In.) | 0.015 |
Body Thickness (mm) | 0.38 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152 |
Minimum Loop Tensile Strength (N) | 5.34 |
Minimum Loop Tensile Strength (lb) | 1.2 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Application | General |
UPC | 07498344603 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2803 |
Std. Ctn. Qty. | 125 |
Std. Ctn. Volume (cf) | 1.4013 |
Product Bulletins | Product Bulletin - -WW-SSCB23 (Pan-Steel Super Heavy) WEB 4-6-10 | English | |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Videos | Short Circuit Cable Bundling Demo Comparison to Cable Cleats Method | English | |
Part Drawings | Part Drawings - PDF - RT2HT CD_TM25754A01_00 | English | |
Part Drawings | Part Drawings - PDF - RT2HTN CD_TM25753A01_00 | English | |
Part Drawings | MLT Super-Heavy Double Loop Ties - N41165BS | English | |
Installation Documents | MLT Locking Strap Cable Cleat Installation Instructions 1007876 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |