Application | Support Threaded Rod From Beam |
Product Type | Beam Clamp |
Sub Brand | StrongHold™ |
Color | Gray |
Finish/Coating | Zinc-Plated |
Standards Met | RoHS Compliant |
UPC | 07498390840 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 150 |
Std. Ctn. Volume (cf) | 0.1074 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Malleable Iron Beam Clamp For3/4" Flange with 3/8-16 Threaded hole Part Drawing C11440 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |