Application | Screw on Beam Clamp with Tapped Hole to Accommodate Threaded Rod |
Product Type | Beam Clamp |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Zinc-Plated |
Maximum Compatible Rod Size (In.) | 0.25 |
Maximum Compatible Rod Size (mm) | 6.35 |
Standards Met | RoHS Compliant |
UPC | 07498390843 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 300 |
Std. Ctn. Volume (cf) | 0.1074 |