J-PRO Cable support system, with hammer-on beam clamp for use with flanges 9/16 3/4 (14.3mm 19.1mm) thick, rotates 360 degrees, 1.31 (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Product Type | Cable Support |
Category 5e Cable Capacity | 29 |
Category 6 Cable Capacity | 25 |
Category 6A Cable Capacity | 15 |
Color | Black |
For Use With | Flanges |
Includes | Hammer-on Beam Clamp |
Material | Nylon 6.6/Metal |
Maximum Flange Thickness (In.) | 0.75 |
Maximum Flange Thickness (mm) | 19 |
Maximum J-Hook Bundle Capacity | 33.34 |
Mount Method | Hammer-On |
Overall Height (In.) | 5.1 |
Overall Height (mm) | 128.3 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.6 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.6 |
Standards Met | UL, cULus Listed, RoHS Compliant |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 11.3 |
Static Load Capacity (lb) | 25 |
Support Type | J-PRO J-Hook System |
Part Features | Bend Radius Control, Smooth Pulling Surface |
UPC | 07498397718 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.8599 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | J-Pro Cable Support System: WACB23--SA-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | J-Pro J-Hook with 360º Hammer-On Beam Clam: C11009 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |