The Panduit Pan-Steel® buckles are designed to maintain a safe, secure connection. Built with 201 AISI stainless steel with a fold-over lock, it is ideal for indoor and outdoor conditions. For use with .75" (19mm) strapping, 100pc.
Application | General |
Product Type | Strapping |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | BT75SDT |
Material | Stainless Steel Type 201 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -112 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 10675 |
Minimum Loop Tensile Strength (lb) | 2400 |
Overall Length (In.) | 1.31 |
Overall Length (mm) | 33.4 |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.8 |
Standards Met | RoHS Compliant,UL E56854, UV Resistant |
Sub Brand | Pan-Steel® |
Overall Thickness (In.) | 0.07 |
Overall Thickness (mm) | 1.8 |
Part Features | Buckle design provides a low finished profile; After tensioning cut end is locked inside buckle – no sharp edges. |
UPC | 07498335003 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0694 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAN-STEEL MS75 METAL STRAPPING SYSTEM | English | |
Part Drawings | MS75 Metal Strapping Buckles Part Drawing N41285BS_DC | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English |