Installation tool for use with the following stainless steel cross section retained tension ties:Type MRT and MRS: Standard and light-heavyType MRT and MRS: Double wrapped standard and light-heavy
Application | Installation tool for retained tension cable ties |
Product Type | Cable Tie Retained Tension Tool |
Color | Black |
Maximum Compatible Strap Width (In.) | 0.25 |
Minimum Compatible Strap Width (In.) | 0.18 |
Maximum Compatible Strap Width (mm) | 6.4 |
Minimum Compatible Strap Width (mm) | 4.6 |
Cut Off Type | Manual |
For Use With | MRT S/LH,MRS S/LH |
Overall Height (In.) | 7.17 |
Overall Height (mm) | 170.9 |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 10.43 |
Overall Length (mm) | 265 |
Overall Width (In.) | 2.16 |
Overall Width (mm) | 55 |
Tension Type | Controlled Tension |
Tool Type | Manual clipping |
Part Features | Adjustable detent mechanism provides user pre-set controlled tension for repeatable installations and maximum reliability; Smooth cable tie cut off eliminates burrs or sharp edges after installation to deliver added bundle protection and job site safety; tie tensioning mechanism provides imporoved durability compared to conventional gripper style tools; Changeover kits available to allow for installation of all tie cross sections with one tool. |
UPC | 07498302304 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3474 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | MTRTH & MTRTLS Customer Drawing | English | |
Announcements | Product Announcement - Retain Tension Press Release III | English | |
Manuals | User/Operation Manuals - MTRTH-LS_PA25279A01_02 | English |