Automatic Cable Tie Tool Head for BT1M-XMR Cable Ties, Plastic Ergonomic Housing.
Application | Automated cable tie installation for high volume usage |
Product Type | Automatic Cable Tie Tool |
Color | Black |
Sub Brand | PanZone® |
Overall Height (In.) | 6.43 |
Overall Height (mm) | 163.3 |
Overall Length (In.) | 10.12 |
Overall Length (mm) | 257 |
Overall Width (In.) | 2.14 |
Overall Width (mm) | 54.5 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | BT1M-XMR Cable Ties |
UPC | 61305610836 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4521 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |