Application | Allows Hands-Free Operation for High Volume Usage |
Note | For Use With PAT1M4.0, PAT1.5M4.0, PAT1M4.0-BT, and PAT1.5M4.0-BT Tools |
Product Type | Bench Mount |
Color | Silver |
Includes | Bench Mount Fixture and Foot Pedal Assembly |
Sub Brand | PanZone® |
Material | Metal |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Overall Length (In.) | 7.6 |
Overall Length (mm) | 193 |
Overall Width (In.) | 5.75 |
Overall Width (mm) | 146 |
For Use With | PAT1M4.0, PAT1.5M4.0, PAT1M4.0-BT, PAT1.5M4.0-BT |
UPC | 61305634695 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4574 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin FRCB9-SA-ENG | English | |
Part Drawings | PATMBM4.0 Bench Mount | English | |
Installation Documents | Návod K Obsluze Upínacího Přípravku PATMBM4.0 - In Czech | -select- | |
Installation Documents | Haltevorrichtung patmbm4.0 betriebsanleitung - PA28894A01 | German (Deutsch) | |
Installation Documents | PATMBM4.0 Bench Mount Operation Instructions - PA28894A01 | English | |
Installation Documents | Instructions D'utilisation du Support pour Établi PATMBM4.0 - PA28894A01 | French (Français) | |
Installation Documents | Istruzioni Operative per il Montaggio a Banco di PATMBM4.0 - PA28894A01 | Italian (Italiano) | |
Installation Documents | PATMBM4.0 Instrucciones de Operación del Dispositivo de Sujeción - PA28894A01 | Spanish (Español) |