Stationary dispenser with electronic display. Online help menu through LCD display, multi-language, alarm sounds if error occurs. The system operates on 65 psig. (minimum) non-lubricated, filtered air and 100-240 VAC/50 or 60 Hz — automatically adjusts within this range.
Application | Automated cable tie installation for high volume usage |
Product Type | Automatic Cable Tie Tool Dispenser |
Color | Black |
Sub Brand | PanZone® |
Overall Height (In.) | 7.8 |
Overall Height (mm) | 197 |
Overall Length (In.) | 18.6 |
Overall Length (mm) | 471 |
Overall Width (In.) | 20.6 |
Overall Width (mm) | 525 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | PAT3S |
UPC | 07498319834 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.6179 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Part Drawings | Part Drawings - PDF - PD3S CD_WS26223B01_00 | English |