Regulates air flow to all model PAT dispensers. Filter/regulator 25 micron (max.) element, 3/8 ports. Includes a male connector and a 3/8 port.
Application | Regulates Air Flow To Dispenser |
Product Type | Cable Tie Installation Tool Filter/Regulator |
For Use With | PDM4.0, PDS, PD3S |
Color | Black |
Part Features | Filter regulator. |
UPC | 07498376122 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3994 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin FRCB9-SA-ENG | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Manuals | German (Deutsch) | ||
Manuals | Spanish (Español) | ||
Manuals | French (Français) | ||
Manuals | Italian (Italiano) | ||
Manuals | Norwegian (norsk) | ||
Manuals | PAT SYSTEM DATA MANAGER OPERATION MANUAL | English | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_NDL_PA25503A01_01 | Dutch (Nederlands) | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_SUO_PA25504A01_01 | Swedish (svenska) |