The MLT6WH-LP Pan-Steel® Wave-Ty™ 304 grade stainless steel cable tie maintains greater installed tension in applications with non-resilient objects due to its patented wave-form spring design. Unique locking ramp design and strengthening ribs allows the tie to lock into place at any length along the tie body with increased lock strength. Fully rounded edges ensure worker and bundle safety.
Product Type | Cable Tie |
Sub Brand | Wave-Ty™ |
Color | Metallic |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 20.5 |
Overall Length (mm) | 521 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152 |
Minimum Bundle Diameter (In.) | 2 |
Minimum Bundle Diameter (mm) | 51 |
Minimum Loop Tensile Strength (N) | 2000 |
Minimum Loop Tensile Strength (lb) | 450 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
Application | Thermal Expansion |
UPC | 07498376513 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0332 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1662 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Videos | Panduit Heat Trace Wave-Ty™ Video 16:9 RT2HT | English | |
Part Drawings | Part Drawings - PDF - S4112203 | English | |
Part Drawings | MLT Heavy Wave-Ty 304 Stainless Steel - N41122 | English | |
Application Guides | Pan-Steel® Stainless Steel Systems Application Guide SSAG04--SA-ENG | English | |
Brochures | Brochure - Product System - Stainless Steel Wave Ty Metal-Locking Cable Ties Brochure | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |