{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

Panduit PLM1M-C Wrap Style Marker Ties are used to fasten and identify bundles at the same time. They can be marked with Panduit marker pens or custom imprinted with text, symbols or trademarks using Panduit Custom Hot Stamping Service. The curved tip is easy to pick up from flat surfaces and allows faster initial threading. Miniature cross section, 3.9" (99mm) length, .26 x .95" (6.6 x 24.1mm) marker write-on area. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 100.

Specifications

Product Type Cable Tie
Sub Brand Pan-Ty®
Color Natural
Environment Indoor
For Use With Bundles
Marker Type Wrap
Material Nylon 6.6
Maximum Bundle Diameter (In.) 0.75
Maximum Bundle Diameter (mm) 19
Maximum Installation Temperature (°F) 32
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Bundle Diameter (In.) 0.18
Minimum Bundle Diameter (mm) 4.6
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -70
Overall Length (In.) 3.9
Overall Length (mm) 99
Body Width (In.) 0.098
Body Width (mm) 2.5
Body Thickness (In.) 0.035
Body Thickness (mm) 0.9
Resistance Properties NA
Standards Met CE Compliant,RoHS Compliant
Military Cross Reference Number MS3368-5-9E
Write-On Area Height (In.) 0.26
Write-On Area Height (mm) 6.6
Write-On Area Width (In.) 0.95
Write-On Area Width (mm) 24.1
Application General
Part Features Used to fasten and identify bundles at the same time, Can be custom imprinted

Packaging Detail

UPC 07498355302
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0237
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.2370

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language