Pan-Ty® locking tie, miniature cross section, 3.9 (99mm) length, polypropylene, green.
Product Type | Premium Cable Tie |
Color | Green |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Resistance Properties | Chemical-Resistant |
Overall Length (In.) | 3.9 |
Overall Length (mm) | 99 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 49 |
Minimum Loop Tensile Strength (lb) | 11 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Application | Chemical Resistant |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354702 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0669 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 3.3446 |
Specification Sheets | Pan-Ty® Cable Ties – Polypropylene: CTSP05--WW | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |