Panduit PLT4S-M120 Locking Cable Ties are designed to satisfy the needs of solar applications and resistance to corrosive elements such as zinc chloride applications, while delivering consistent performance and reliability. Cable tie of choice for making attachments to galvanized surfaces. Standard cross section, 14.5" (368mm) length. Made of Weather Resistant Nylon 12 with high resistance to ultraviolet light, are black in color and come in packages of 1000.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Material | Weather Resistant Nylon 12 |
Resistance Properties | UV Resistant |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Maximum Installation Temperature (°F) | 32 |
Maximum Operating Temperature (°C) | 90 |
Maximum Operating Temperature (°F) | 194 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 14.5 |
Overall Length (mm) | 368 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Standards Met | RoHS Compliant |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354840 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.4005 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.0027 |
Catalog Cut Sheets | Catalog Cut Sheet - PLT2S-M120 Product Page | English | |
Catalog Cut Sheets | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | ||
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Part Drawings | Locking Cable Tie 3D STP File | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |