The FiberRunner® 12x4 4-Way Cross Cover is for the 4-way cross fitting. The cover creates openings for easy access to add or remove cables.
Application | Data Centers and Telco Central Offices |
Product Type | Four Way Cross Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Color | Black |
For Use With | 12x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 2.88 |
Overall Height (mm) | 73.2 |
Overall Length (In.) | 22.25 |
Overall Length (mm) | 565.2 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 61305676903 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3253 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.6266 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12x4 Four-Way Cross Split Cover Part Drawing 37617-74 | English | |
Part Drawings | FiberRunner 12x4 Four-Way Cross Split Cover Part Drawing DXF | English | |
Part Drawings | FiberRunner 12x4 Four-Way Cross Split Cover Part Drawing DWG | English | |
Installation Documents | FiberRunner 12x4 Cable Routing System Installation Instruction RW133 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |