The FiberRunner® 12x4 Horizontal Cover creates openings for easy access to add or remove cables.
Application | Data Centers and Telco Central Offices |
Product Type | Angled Fitting Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Color | Yellow |
For Use With | 12x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 2.79 |
Overall Height (mm) | 70.9 |
Overall Length (In.) | 15.34 |
Overall Length (mm) | 389.6 |
Overall Width (In.) | 15.99 |
Overall Width (mm) | 406.1 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 61305676920 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1399 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6997 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12x4 Horizontal 45 Angle Split Cover Part Drawing 37617-66 | English | |
Part Drawings | FiberRunner 12x4 Horizontal 45 Angle Split Cover Part Drawing DXF | English | |
Part Drawings | FiberRunner 12x4 Horizontal 45 Angle Split Cover Part Drawing DWG | English | |
Installation Documents | FiberRunner 12x4 Cable Routing System Installation Instruction RW133 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |