The FiberRunner® 6x4 Channel can be used with fittings and brackets to design a routing system to separate, route, and protect fiber optic and high-performance copper cables. The cable routing channel accepts cable retainers or a hinged cover.
Application | (1)The Fiber-Runner™6X4 Routing System is Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution Ar |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Black |
For Use With | FRCR6BL-X,FRHC6BL6,FRSHC6BL6,FRBC6X4BL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 6.58 |
Overall Width (mm) | 167.1 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 6x4 |
Part Features | Fastest installations, Easy to maintain, System strength and Versatility |
UPC | 07498378400 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.8284 |
Std. Ctn. Qty. | 36 |
Std. Ctn. Volume (cf) | 4.9702 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | Part Drawings - DWG - FR6X4 | English | |
Part Drawings | Part Drawings - DXF - FR6X4 | English | |
Part Drawings | Fiberrunner 6x4 Channel FR6X4**2, FR6X4**6 Part Drawing 37185-82 | English | |
Installation Documents | Installation Instructions/Best Practices - RW112B | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |