Used to carry the cables vertically to the front or the sides of equipment racks throughout the system. Accepts hinged cover HC2YL2. Extra supports required when used in horizontal applications. Use QuikLock™ Coupler FBC2X2YL to attach channel and/or fittings.
Application | Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | HC2YL2,FBC2X2YL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 0.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Standards Met | UL Listed to 2024A,GR-63-CORE,CE Compliant |
System Dimensions | 2x2 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498397696 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.1668 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 1.6676 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Part Drawings | FIBERRUNNER 2X2 Hinged Slotted Channel Part Drawing 00501EAC-DC | English | |
Part Drawings | FIBERRUNNER 2X2 Hinged Slotted Channel Part Drawing DWG | English | |
Part Drawings | FIBERRUNNER 2X2 Hinged Slotted Channel Part Drawing DXF | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |