Used for supporting the 2x2 and 4x4 Fiber-Duct™ Systems from existing threaded rod installations. Bracket is secured to threaded rod with two split nuts. Contains hardware for attaching to threaded rods and hardware for mounting channel to bracket. For 12mm Threaded Rod.
Application | (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications. |
Product Type | Existing Threaded Rod Bracket |
Sub Brand | Fiber-Duct™ |
Color | Black |
For Use With | 2x2 and 4x4 Fiber-Duct Systems |
Includes | (1) Bracket, (2) M5x0.8x16mm Pan Head Machine with Hex Nuts and Lockwashers, (2) 12 mm Split Screws |
Material | CRS |
Number of Pieces | 5 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Overall Length (In.) | 6 |
Overall Length (mm) | 152.4 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Standards Met | UL Listed To 2024A Optical Fiber Cable Routing Assemblies, UL Recognized (File No. E147128) Slotted Wall, CSA Certified (File No. 016446 0 000) Slotted Wall, LP-CSISPEC-FD-1 |
System Dimensions | 2x2, 4x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.47 |
Compatible Threaded Rod Size (mm) | 12 |
Series Type | 2 x 2 and 4 x 4 Fiber-Duct Brackets |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498375776 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0159 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1593 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Installation Documents | Fiber-Duct Mounting Brackets for Use with Panduit Fiber-Duct Routing Systems: RW52C | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |