The FiberRunner® Fitting attaches a 12x4 FiberRunner fitting or channel to a 6x4 FiberRunner fitting or channel.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Reducer |
Color | Yellow |
Connector 1 Type | 12" Exit |
Connector 2 Type | 6" Exit |
Material | Polycarbonate/ABS |
Overall Length (In.) | 7.81 |
Overall Length (mm) | 198.4 |
Overall Depth (In.) | 7.81 |
Overall Depth (mm) | 198.4 |
Overall Height (In.) | 4.22 |
Overall Height (mm) | 107.2 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 13.46 |
Overall Width (mm) | 341.9 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4, 6x4 |
UPC | 61305676449 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3796 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |