Metal fitting attaches to end of channel or fitting to transition up to ten pieces of solid 1.5 (38mm) inside diameter inner duct. Hardware is included for installation. Black color only.
Application | Fiberrunner 12X4 Innerduct Transition Fitting and/or Fitting as Well as the Fiberrunner 12X4 Vertical Tee Fitting. |
Product Type | Fiber Routing Innerduct Transition Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | Equipment Frames, Telecommunication Cabinets |
Includes | (1) Innerduct Transition Fitting, (5) #10-32x1/2 Pan Head Phillips Machine Screws, (5) #10 Helical Spring Lockwashers, (5) #10-32 Hex Machine Screwnuts, (5) BT4 Dome Top Barb - TY Cable Ties |
Material | Steel |
Overall Height (In.) | 4.58 |
Overall Height (mm) | 116.3 |
Overall Length (In.) | 1.6 |
Overall Length (mm) | 40.6 |
Overall Width (In.) | 13.64 |
Overall Width (mm) | 346.4 |
Standards Met | RoHS Compliant |
System Dimensions | 12x4 |
Color | Black |
UPC | 07498312108 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0384 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3844 |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 12X4 Innerduct Transition Fitting (FITF12X4) | English | |
Installation Documents | FIBERRUNNER 12x4 Innerduct Transition Fitting | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |