6x4 Dual Downspout. Attaches to 6x4 channel and/or fittings to create two 90° 4x4 downward transitions from a horizontal run. The fitting maintains a 2in bend radius control throughout the transition to the vertical downspouts. Includes two snap-on throat covers for the dual downspouts. Yellow. Accepts optional cover FRDDSHC6YL.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | Dual Downspout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 6x4 Routing System |
Includes | (1) Downspout Base, (2) Throat Covers |
Material | ABS |
Overall Height (In.) | 8.25 |
Overall Height (mm) | 209.6 |
Overall Length (In.) | 13.12 |
Overall Length (mm) | 333.2 |
Overall Width (In.) | 23.5 |
Overall Width (mm) | 596.9 |
Standards Met | RoHS Compliant |
System Dimensions | 6x4 |
Color | Yellow |
UPC | 07498398714 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.7225 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRDDS6X4 | English | |
Part Drawings | Part Drawings - DXF - FRDDS6X4 | English | |
Part Drawings | FiberRunner 6x4 Dual Downspout W/4x4 Exits Part Drawing 38394-05 | English | |
Installation Documents | Installation Instructions/Best Practices - RW163 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Press Releases | Press Release - Dual Downspout Fitting | English |