The FiberRunner® 2-Port Spillout is used with a 4x4 fitting. The spillout is used to route cable into three separate 1.5 inch (3.8mm) diameter split corrugated tubing.
Application | Data Centers and Telco Central Offices |
Product Type | 2-Port Spillout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4x4 Routing System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 3.53 |
Overall Height (mm) | 89.7 |
Overall Length (In.) | 4.64 |
Overall Length (mm) | 117.8 |
Overall Width (In.) | 5.42 |
Overall Width (mm) | 137.7 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4x4 |
Color | Black |
UPC | 61305676430 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1351 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6754 |
Specification Sheets | FiberRunner 4x4 EMEA LSZH Specification Sheet FRSP27--WW-UKE | UK English | |
Specification Sheets | FiberRunner 4x4 Global Specification Sheet FRSP27--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 Hoja de Especificaciones FRSP27 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 4X4 2--Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing DWG | English | |
Part Drawings | FiberRunner 4X4 2--Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing DXF | English | |
Part Drawings | FiberRunner 4X4 2--Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing 37847-85 | English | |
Installation Documents | FiberRunner 4x2 Port and 6x4 3 Port Spill-Out to Corrugated Tubing Installation Instruction RW137 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |