Bundle retainer, #6 screw (M3), .50" (12.7mm) bundle, 1.07" (27.2mm) standoff height, impact resistant nylon 6.6, black.
Product Type | Bundle Retainer |
Sub Brand | Quick-Build™ |
Color | Black |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q and QB-S6-500-L, or stand-alone |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 0.5 |
Maximum Bundle Diameter (mm) | 12.7 |
Mount Method | Screw-On |
Overall Height (In.) | 1.07 |
Overall Height (mm) | 27.2 |
Overall Length (In.) | 0.44 |
Overall Length (mm) | 112 |
Overall Width (In.) | 0.78 |
Overall Width (mm) | 19.8 |
Screw Size | #6 |
Standards Met | RoHS Compliant |
Application | Suitable for 0.5" Maximum Bundle Capacity |
UPC | 07498360190 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.4196 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | BR.5-E6 Bundle Retainer Part Drawing GB0239HE | English |