Bundle retainer, #6 screw (M3), .75" (19.1mm) bundle, .95" (24.1mm) standoff height, impact resistant nylon 6.6, black.
Product Type | Bundle Retainer |
Sub Brand | Quick-Build™ |
Color | Black |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q and QB-S6-500-L, or stand-alone |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 0.75 |
Maximum Bundle Diameter (mm) | 19.05 |
Mount Method | Screw-On |
Overall Height (In.) | 0.95 |
Overall Height (mm) | 24.1 |
Overall Length (In.) | 0.44 |
Overall Length (mm) | 112 |
Overall Width (In.) | 0.78 |
Overall Width (mm) | 19.8 |
Screw Size | #6 |
Standards Met | RoHS Compliant |
Application | Suitable for 0.75" Maximum Bundle Capacity |
UPC | 07498360191 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0668 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Bundle Retainer Part Drawing GB0239HN | English |