Product Type | Elastic Bundle Retainer |
Sub Brand | Quick-Build™ |
Color | Black |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q and QB-S6-500-C |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 0.5 |
Maximum Bundle Diameter (mm) | 12.7 |
Mount Method | Screw-On |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Length (In.) | 1.96 |
Overall Length (mm) | 49.8 |
Overall Width (In.) | 0.56 |
Overall Width (mm) | 14.2 |
Screw Size | #4 |
Standards Met | RoHS Compliant |
Application | Suitable for 0.5" Maximum Bundle Capacity |
UPC | 07498361030 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2839 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | GB0239IM | English | |
Part Drawings | Elastic Bundle Retainer ER.5-E4 STP File | English |