Panduit HBN2.5-T Harness Board Nails aid in routing wires throughout the harness. The nails are 2.5” (63.5mm) long and have a smooth finish to protect wire jackets from abrasion. The Harness Board Nails are just part of the harness board accessories Panduit offers, enabling faster routing and forming of wires in harness fabrication. For use in indoor environments, made of nickel plated steel and come in packages of 200.
Product Type | Harness Board Nail |
Color | Silver |
Environment | Indoor |
Finish/Coating | Nickel-Plated |
For Use With | Wire Harness Boards (or for use in Quick-Build™) |
Material | Steel |
Maximum Bundle Diameter (In.) | 0.11 |
Maximum Bundle Diameter (mm) | 2.7 |
Overall Height (In.) | 3.16 |
Overall Height (mm) | 80.26 |
Overall Length (In.) | 2.5 |
Overall Length (mm) | 63.5 |
Overall Width (In.) | 2.71 |
Overall Width (mm) | 0.107 |
Application | Provides easy routing and forming of wires |
Part Features | Manufactured from Nickel Plated Steel, Smooth finish on nails prevents abrasion to wire jackets |
UPC | 07498361104 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.0668 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Part Drawing - PDF - HBN_01 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |