1'x1' (305mmx305mm) square base component that allows Quick-Build mounting pegs and platforms to create a modular harness system. One package includes 8 tiles.

Specifications

Note One package includes 8 tiles
Product Type Harness Board Accessories
Sub Brand Quick-Build
Color Black
Finish/Coating NA
For Use With Quick-Build™ Mounting and QB-CONN
Material ABS
Overall Height (In.) 1.38
Overall Height (mm) 35
Overall Length (mm) 304.8
Overall Length (In.) 12
Overall Width (In.) 12
Overall Width (mm) 304.8
Screw Size #10
Standards Met RoHS Complaint
Static Load Capacity (kg) 2.2
Static Load Capacity (lb) 5
Application (1) To Provide Surface for Quick-Build™ Mounting Pegs (2) Optionally, Connect with QB-CONN to Prevent the Need for Plywood and to Ensure Accurate Alignment of Grid System
Part Features Install on top of plywood backing to provide mounting surface, Secure to plywood with user supplied screws

Packaging Detail

UPC 07498308053
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.0829
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Drawings QB-TILE CAD 3D DRAWING English
Part Drawings Quick Build Harness Board System 13L179EK-DC English
Part Drawings Quick-Build Grid Paper Templates 3x5 English
Part Drawings Quick-Build Grid Paper Templates 2x4 English
Product Bulletins Quick-Build Harness Board System Product Bulletin English
Part Drawings Quick-Build Grid Paper Templates 3x8 English
Application Guides Harness Layout Template: WAAG123 English