The T-45 Power Rated Raceway Cover is designed to snap on to the base to create a tamper resistant cable routing solution along perimeter walls. It is 8 ft and Off-White
Product Type | Surface Raceway Channel |
Color | Off White |
Fitting Type | Channel |
For Use With | T-45 Base |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19 |
Overall Length (ft.) | 8 |
Overall Length (m) | 2.4 |
Overall Width (In.) | 2.38 |
Overall Width (mm) | 60.4 |
Internal Area (in²) | 2.12 |
Internal Area (mm²) | 1367.73 |
Sub Brand | Pan-Way® |
Standards Met | UL Listed 95425, UL Listed E116129 , NEC: Article 388, LP-CSISPEC-T45-1, RoHS Compliant. |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498377238 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.0780 |
Std. Ctn. Qty. | 160 |
Std. Ctn. Volume (cf) | 1.5598 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | T-45 Cover Part Drawing - DWG | English | |
Part Drawings | T-45 Cover Part Drawing - DXF | English | |
Part Drawings | T-45 Cover Part Drawing - PDF | English | |
Installation Documents | Installation Instructions Type T45 Raceway System RW64H | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |