globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The T-45 Snap-On Hinged Data Bracket is a vertically slopped data outlet with four ports. It is Electric Ivory.

Specifications

Product Type Surface Raceway Fitting
Color Electric Ivory
Fitting Type Snap-On Box
For Use With T-45 Raceway
Raceway Type Low Voltage
Material PVC
Mount Method Snap-On
Overall Height (In.) 6
Overall Height (mm) 152.4
Overall Length (ft.) 0.16
Overall Length (m) 0.048768
Overall Width (In.) 2.54
Overall Width (mm) 64.5
Sub Brand Pan-Way®
Standards Met CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129
Application Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.

Packaging Detail

UPC 07498377837
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0349
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3488
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}