The T-45 Tee Fitting is designed to route cables in a tee orientation. It is White.
Product Type | Surface Raceway Fitting |
Color | White |
Fitting Type | Tee |
For Use With | T-45 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.3 |
Overall Height (mm) | 33 |
Overall Length (ft.) | 0.56 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 4.52 |
Overall Width (mm) | 114.8 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498377373 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0702 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7021 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - T45T-1-200 | English | |
Part Drawings | Part-Drawing-PDF - T45T-200 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |