Offset box and bracket for use with Pan-Way® Snap-on communication faceplates. Electric Ivory.
Product Type | Faceplate |
Color | Electric Ivory |
Fitting Type | Snap-On Box |
For Use With | T-45 |
Raceway Type | Low Voltage |
Material | PVC |
Overall Height (In.) | 1.46 |
Overall Height (mm) | 37.1 |
Overall Length (ft.) | 0.48 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 5.17 |
Overall Width (mm) | 131.3 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498377346 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7483 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - T45WC2-200 | English | |
Part Drawings | Part Drawing - DWG - T45WC2_36975-73 | English | |
Installation Documents | Installation Instructions Type T45 Raceway System RW64H | English | |
Installation Documents | Pan-Way® T45 Workstation Outlet Center Installation Instructions RW79B | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |