Twin-70 raceway base, 2 meter length. Supplied with pre-punched mounting holes. 4m of cover needed for every 2m of base.
Color | Arctic White |
Fitting Type | Channel |
For Use With | T70C Raceway cover |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 45 |
Overall Length (ft.) | 6.57 |
Overall Length (m) | 2 |
Overall Width (In.) | 7.23 |
Overall Width (mm) | 183.6 |
Internal Area (in²) | 9.18 |
Internal Area (mm²) | 5922.56 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
UPC | 07498373616 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.4407 |
Std. Ctn. Qty. | 8 |
Std. Ctn. Volume (cf) | 1.7629 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Pan-Way Twin-70 Surface Raceway System: 34866-63 | English | |
Part Drawings | Pan-Way Twin-70 Surface Raceway System: 34866-63 | English | |
Installation Documents | Pan-Way® T702 Raceway Installation Instructions RW05C | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |