T-70 raceway base in 8' and 10' lengths. Supplied with pre-punched mounting holes.
Product Type | Surface Raceway Channel |
Color | International Gray |
Fitting Type | Channel |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 45 |
Overall Length (ft.) | 8 |
Overall Length (m) | 2.4 |
Overall Width (In.) | 4.07 |
Overall Width (mm) | 103.4 |
Internal Area (in²) | 5.15 |
Internal Area (mm²) | 3322.57 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498372597 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.3921 |
Std. Ctn. Qty. | 48 |
Std. Ctn. Volume (cf) | 2.3528 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Part Drawings | Part-Drawing-PDF - T70B-200 | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |