Fiber spool bracket. Each piece consists of two halves that snap into base of T-70 or Twin-70 raceway. Provides method to contain one meter or more of fiber slack and acts as a strain relief while maintaining a minimum 30mm bend radius. Bracket separation can be adjusted to fit the length of slack required.
Product Type | Faceplate |
Color | International Gray |
Fitting Type | Bracket |
For Use With | T70/T702 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 3.81 |
Overall Height (mm) | 96.8 |
Overall Length (ft.) | 0.05 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498379114 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Pan-Way T-70 Fiber Spool Bracket: 37336-02 | English | |
Part Drawings | Pan-Way T-70 Fiber Spool Bracket: 37336-02 | English | |
Installation Documents | Pan-Way® T70 Fiber Spool Bracket Installation Instructions RW72C | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |