Product Type | Faceplate |
Color | Off White |
Fitting Type | Channel |
For Use With | T-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 2.68 |
Overall Height (mm) | 68.1 |
Overall Length (ft.) | 10.01 |
Overall Length (m) | 3 |
Overall Width (In.) | 5.32 |
Overall Width (mm) | 135.1 |
Internal Area (in²) | 10.85 |
Internal Area (mm²) | 6999.986 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
Part Features | TG-70 raceway base and cover, 10 ft. length. Overall raceway dimension (TG-70 base and cover): 5.32 x 2.68 (135.0mm x 68.0mm) Supplied with pre-punched mounting holes. Large cable capacity. Compatible with Pan-Way Classic Style snap-on faceplates or NEMA standard 70mm faceplates. Transitions to Panduit T-45 and LD profile raceway. |
UPC | 07498379454 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.9224 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 3.6895 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - TG70IW8-Product-Page-200 | English | |
Part Drawings | Part-Drawing-PDF - TG70B-200 | English | |
Part Drawings | Part Drawing - DWG - TG70B_37270-64 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |