The TG raceway Inside Corner fitting. Used to join sections of TG raceway at inside corners. Fittings adjust from 85° to 135° to adapt to non-square corners. Electric Ivory.
Product Type | Surface Raceway Fitting |
Color | Electric Ivory |
Fitting Type | Inside Corner |
For Use With | TG Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Overall Height (In.) | 6.28 |
Overall Height (mm) | 159.5 |
Overall Length (ft.) | 0.44 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 2.68 |
Overall Width (mm) | 68.1 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498379505 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4055 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGIC-200 | English | |
Part Drawings | Part Drawing - DWG - TGIC_37270-67 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |