The LD10 Surface Raceway channel is a one-piece latching channel with integrated cover and is designed to route, protect, and conceal data, voice, and video cabling. It features a factory-applied adhesive backing for fast mounting. It is 8 feet in length and is 1.5 inches wide by 0.94 inches deep. It meets TIA/EIA Standards, is UL5A Listed, and is UL Compliant. It is constructed of rigid PVC and is White.
Product Type | Surface Raceway Channel |
Sub Brand | Pan-Way® |
Color | White |
Fitting Type | Channel |
For Use With | LD Raceway |
Material | PVC |
Material Properties | Rigid |
Mount Method | Adhesive |
Raceway Type | Low Voltage |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL Compliant. |
Internal Area (in²) | 1 |
Overall Height (In.) | 0.94 |
Overall Height (mm) | 23.9 |
Overall Length (In.) | 96 |
Overall Length (mm) | 2438 |
Overall Width (In.) | 1.51 |
Overall Width (mm) | 38.4 |
Application | Pan-Way ® LD Surface Raceways are designed to provide easy and economical solutions for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices, homes |
Part Features | One-piece latching surface raceway. 1.51 x 0.94 (38.4mm x 24.0mm). One-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes. |
UPC | 07498372989 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.0863 |
Std. Ctn. Qty. | 160 |
Std. Ctn. Volume (cf) | 1.7260 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet SRSP21--WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Latching Duct LD10 Part Drawing - PDF | English | |
Part Drawings | Latching Duct LD10 Part Drawing - DWG | English | |
Part Drawings | Latching Duct LD10 Part Drawing - DXF | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Cross References | Raceway Cable Fill Calculator | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |