Single gang pass-through divider. Allows power and communication outlets to be routed in series. For use with JBP1 or JBP1D when installing LD2P10 raceway.
Product Type | Junction Box |
Color | Off White |
Gang Opening Type | Single Gang |
Material | ABS |
Raceway Type | Pass-Through |
Standards Met | RoHS Compliant |
Overall Height (In.) | 0.89 |
Overall Height (mm) | 22.6 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 4.99 |
Overall Length (mm) | 126.7 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.5 |
Application | Allows Power and Communication Outlets to be Routed in Series. |
UPC | 07498364771 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0169 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1688 |
Part Drawings | Part-Drawing-PDF - JBD1-200 | English | |
Part Drawings | Part Drawing - DWG - JBD1_35541-64 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |