The power rated single gang two-piece screw together outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 5.19"L x 3.45"W x 1.75"H (131.9mm x 87.7mm x 44.4mm). Breakouts for 1/2", 3/4", or 1" diameter conduit. Off-White.
Product Type | Junction Box |
Color | Off White |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 4.99 |
Overall Length (mm) | 126.7 |
Overall Width (In.) | 3.3 |
Overall Width (mm) | 83.8 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498375477 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3466 |
Part Drawings | Part-Drawing-PDF - JBP1E-200 | English | |
Part Drawings | Part Drawing - DWG - JBP1E_36085-05-01 | English | |
Installation Documents | Pan-Way® Extension Junction Box Installation Instructions RW45A | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |