JBP1FSEI

Power Rated

Single gang power rated two-piece snap together outlet box. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD, LDP, LDPH, LDS profile raceways. 5.00"L x 3.26"W x 1.62"H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Outlet Box

Overall Length (In.)

5

Overall Length (mm)

127.1

Overall Width (In.)

3.26

Overall Height (In.)

1.62

Color

Electric Ivory

Product Type

Power Rated

UL5A Listed

Yes

CE Compliant

Yes

CE Marking

Yes

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319805

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0265

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2654

Resources

Part Drawings

Single Gang Two-piece Snap Together Outlet Box

US English

Part Drawings

Single-Gang-Two-piece-Snap-Together-Outlet-Box

US English

Line Cards

Surface Raceway Line Card

US English

Related Products