The Double gang two-piece screw together outlet box accepts Pan-Way® Screw-On Faceplates or any NEMA standard double gang faceplates. For use with Pan-Way® LD profile raceway. 5.05"L x 5.05"W x 1.62"H (128.2mm x 128.2mm x 41.1mm). Breakouts for 1/2" or 3/4" diameter conduit, Electric Ivory.
Product Type | Junction Box |
Color | Electric Ivory |
Gang Opening Type | Double Gang |
Material | PVC |
Raceway Type | Two-Piece Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.1 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.05 |
Overall Length (mm) | 128.2 |
Overall Width (In.) | 5.05 |
Overall Width (mm) | 128.2 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
Part Features | Double gang two-piece screw together outlet box. (L=5.05in. W=5.05in. H=1.62in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard double gang faceplate. |
UPC | 07498370271 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7439 |
Part Drawings | Part-Drawing-PDF - JBP2-200 | English | |
Part Drawings | Part Drawing - DWG - JBP2_35677-06 | English | |
Installation Documents | Two Gang Shallow Junction Box / 2 Gang Faceplates Installation Instructions RW09E | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |