The double gang two-piece screw together divided outlet box accepts Pan-Way® Screw-On Faceplates or any NEMA standard double gang faceplate. For use with Pan-Way® T-45 or LD profile raceway. 5.05"L x 5.05"W x 1.62"H (128.2mm x 128.2mm x 41.1mm). Breakouts for 1/2" or 3/4" diameter conduit. White
Product Type | Junction Box |
Color | White |
Gang Opening Type | Double Gang |
Material | PVC |
Raceway Type | Two-Piece Divided Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.1 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.05 |
Overall Length (mm) | 128.2 |
Overall Width (In.) | 5.05 |
Overall Width (mm) | 128.2 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498371519 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0730 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7300 |
Part Drawings | Part Drawing - DWG - JBP2S_35677-05 | English | |
Part Drawings | Pan-Way® 2 Gang Shallow Junction Box with Divider Wall Part Drawing 35677-05 | English | |
Installation Documents | Two Gang Shallow Junction Box / 2 Gang Faceplates Installation Instructions RW09E | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |