The three gang, two-piece screw together, Deep outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard three gang faceplates. For use with Pan-Way® LD, LDPH or T-45 Surface Raceway systems. 7.00in L x 5.19in W x 2.75in H (177.9mm x 131.9mm x 69.8mm). Breakouts for 1/2in, 3/4in and 1in diameter conduit, White.
Product Type | Junction Box |
Color | White |
Gang Opening Type | Three Gang |
Material | PVC |
Raceway Type | Two-Piece Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.9 |
Overall Width (In.) | 5.19 |
Overall Width (mm) | 131.9 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498339775 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1132 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1323 |
Part Drawings | Part-Drawing-PDF - JBP3D-200 | English | |
Installation Documents | Pan-Way 3 Gang Deep Junction Box: RW278 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |