Tray Liner for 12" Wire Basket that provides bottom surface protection for the basket. It comes with two pieces that are 63" length. One standard package covers one 10ft long length of pathway.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications |
Product Type | Tray Liner |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC, Metal Cable Tray in Accordance with CAN/CSA-C22.2 No.126.1-02, NEMA VE 1-2002 and ANSI/NFPA 70, “National Electric C" |
UPC | 61305681330 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.1249 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Metal Tray Liner Part Drawing 00510EAC-DC | English | |
Installation Documents | Panduit Wire Basket Steel Tray Liner Installation Instructions PWBTL | English | |
Installation Documents | Tapa Inferior para Bandeja Portacables de Panduit Instrucciones de Instalación FS184 | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |