Wire Basket 12" drop out kit is meant to be mounted to the sides of the baskets. It comes with all the necessary hardware to mount to a all the basket sizes. It is avaiable in a electro Zinc finish.
Color | Silver |
Finish/Coating | Electro Zinc |
Material | Steel |
UPC | 61305679956 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0242 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2415 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket 12" (300mm) W Drop out Kit | English | |
Part Drawings | Salida Tipo Cascada Dibujo de Parte 00510JSV-DC_SPA | English | |
Installation Documents | Kit de Salida para Bandeja Portacables de Panduit Instrucciones de Instalación FS174 | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |