Wire Basket Flat Expansion can be used to allow to accomodates for gaps between the basket. It can be used for all wire basket sizes ranging from 4" through 24". It is available in black powder coated.
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Number of Pieces | 2 |
UPC | 61305681298 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2415 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Flat Expansion Splice Bar Part Drawing 00510JAE-DC | English | |
Installation Documents | Unión de Expansión Plana Instrucciones de Instalación FS170 | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |