Manual cutting tool for cutting Wyr-Grid® Cable Trays. Weight: 5.4 lbs. (2.45 kg)

Specifications

Product Type Manual cutting tool
Overall Length (In.) 24
Overall Length (mm) 610
Overall Width (In.) 1.4
Overall Width (mm) 36
Part Features Narrow jaws allow access to closely spaced wires, Flush cutting design, Positioning hook facilitates consistent cuts, Short jaw increase mechanical advantage
Weight (Kg) 2.0
Weight (lb) 4.5
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Sub Brand Wyr-Grid

Packaging Detail

UPC 07498333158
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.5008
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Manuals WGCT-M Wyr-Grid Tool Operation Manual US English
Videos Upside Down Wire Mesh Cable Tray Benefits US English
Technical References Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG US English
Part Drawings Wyr-Grid Manual Cutting Tool - WGCT-M US English
Specification Sheets Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG US English
Brochures Wyr-Grid Overhead Cable Tray Routing System: FRCB01--SA-ENG US English