The direct mounting strut bracket in black is 1.6 (40.6 mm) high, 40.3 (1023.6 mm) long, and 1.6 (40.6 mm) wide. It is designed for use on a Net-Access N-Type or S-Type 42.1 (1070 mm) Cabinet that is not elevated. The strut bracket comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Wyr-Grid Pathways |
Includes | (1) One Wyr-Grid Center Support Bracket (2) Two Fiberrunner/Wyr-Grid Quicklock Clip Assembly (3) One Top of Cabinet 1070 Depth Strut Assembly (4) Two M10 X 1.5 X 30 Socket Head Cap Screw (5) Two M10 Helical Spring Lockwasher |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Height (In.) | 1.6 |
Overall Height (mm) | 41 |
Overall Length (In.) | 40.3 |
Overall Length (mm) | 1023 |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 41 |
UPC | 07498304968 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1989 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.7956 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Cabinet Mount Bracket for 1070mm Cabinet: 14D419AD-DC | English | |
Part Drawings | WGCMB1070BL Cabinet Top Strut Bracket (1070mm) | English | |
Part Drawings | WGCMB1070BL Cabinet Top Strut Bracket (1070mm) | English | |
Installation Documents | Wyr-Grid Cabinet Mount Bracket: V00029FB | English |