The electro zinc-plated bracket in silver is 2.41" (61.2 mm) high, 21.0" (533.4 mm) long, 2.04" (51.8 mm) wide, and 21.0" (533.4 mm) deep. It is designed to support an 18"" (457.2 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The electro zinc-plated bracket comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wry-Grid Cantilever Bracket (2) Wry-Grid Bracket Clip (3) 1/4-20 X 3/8 Hex Head Cap Screw |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Height (In.) | 2.41 |
Overall Height (mm) | 61.2 |
Overall Length (In.) | 22.5 |
Overall Length (mm) | 571.5 |
Overall Width (In.) | 2.22 |
Overall Width (mm) | 56.4 |
UPC | 07498361200 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0645 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.3227 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | How to Install a Wyr-Grid Trapeze Bracket | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGTBS18BL Wyr-Grid 18" Trapeze Bracket | English | |
Part Drawings | WGTBS18BL Wyr-Grid 18" Trapeze Bracket | English | |
Part Drawings | WYR-Grid Trapeze Bracket 18" (WGTBS18) Part Drawing 12D345AB-DC | English | |
Installation Documents | WGTBS**** - Wyr-Grid Trapeze Bracket Installation Instructions | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |